IESNA:LM-63-2002
[TEST]P1641703
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-760-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 5700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23399.9
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5170.6 4842.8 4511.7 4243.7 4033.7 3890.3 3822.0 3806.7 3854.5 3985.9 4185.6 4460.5 4786.5 5117.7 5409.6 
5715.1 6119.7 6514.0 7015.9 7517.7 7855.7 7843.8 7227.5 5989.9 4521.9 3393.6 2681.7 2185.0 1759.9 1215.4 819.4 
495.0 286.8 126.3 22.2 0.0 0.0 
5170.6 4859.9 4521.9 4253.9 4030.3 3893.7 3815.2 3801.5 3847.6 3973.9 4175.4 4445.1 4776.3 5107.4 5421.5 
5761.2 6140.2 6563.5 7063.7 7567.2 7913.8 7881.3 7283.9 6037.7 4463.9 3335.5 2649.3 2164.5 1729.2 1217.1 826.2 
498.5 298.7 134.9 27.3 0.0 0.0 
5170.6 4849.7 4521.9 4247.1 4047.4 3904.0 3823.7 3799.8 3828.9 3944.9 4144.7 4414.4 4759.2 5121.1 5520.5 
5890.9 6305.7 6828.1 7360.7 7833.5 8168.1 8123.7 7528.0 6283.6 4579.9 3361.1 2722.7 2239.6 1847.0 1276.9 843.3 
537.7 334.6 182.7 39.3 0.0 0.0 
5170.6 4914.5 4583.4 4329.0 4122.5 3982.5 3895.4 3851.0 3851.0 3917.6 4083.2 4325.6 4651.6 5069.9 5529.0 
6001.9 6514.0 7067.1 7667.9 8277.4 8700.7 8738.3 8296.1 7230.9 5409.6 3595.0 2883.2 2536.6 2237.9 1812.9 
1196.6 723.8 484.8 281.7 88.8 0.0 0.0 
5170.6 4917.9 4624.3 4381.9 4190.7 4055.9 3965.4 3904.0 3873.2 3888.6 3977.4 4153.2 4421.2 4786.5 5250.8 
5769.7 6368.9 7019.3 7755.0 8582.9 9417.6 10018.5 10083.4 9508.1 8132.3 5513.7 3214.3 2606.6 2424.0 2340.3 
2156.0 1486.8 1003.7 585.5 215.1 0.0 0.0 
5170.6 4999.9 4733.6 4503.1 4335.8 4199.3 4091.7 4021.7 3972.2 3948.3 3967.1 4037.1 4185.6 4431.4 4764.3 
5204.7 5809.0 6490.1 7260.0 8222.7 9424.5 10805.5 12114.7 12785.6 12802.7 11768.2 8961.9 4815.5 2913.9 2516.2 
2441.0 2278.9 1712.1 1456.1 768.2 5.1 0.0 
5170.6 5046.0 4839.4 4638.0 4486.1 4354.6 4252.2 4175.4 4120.8 4086.6 4079.8 4105.4 4163.4 4289.7 4489.5 
4786.5 5208.1 5739.0 6418.4 7302.6 8350.8 9753.9 11816.0 14434.6 16745.9 18063.7 18074.0 16206.5 11609.5 6566.9 
3499.4 2371.1 1835.0 1432.2 1111.3 167.3 0.0 
5170.6 5085.2 4952.1 4810.4 4682.4 4568.0 4472.4 4399.0 4346.1 4306.8 4289.7 4288.0 4301.7 4339.3 4426.3 
4590.2 4858.2 5259.3 5829.5 6582.3 7568.9 8825.3 10307.0 12195.0 14755.5 18258.3 22046.2 23814.7 22913.4 
19079.4 14444.8 10470.9 6420.1 2536.6 1119.8 300.4 0.0 
5170.6 5088.6 4960.6 4827.5 4708.0 4595.3 4499.7 4428.0 4378.5 4339.3 4322.2 4318.8 4325.6 4356.3 4429.7 
4586.8 4834.3 5216.7 5786.8 6512.3 7480.2 8753.6 10179.0 12019.1 14461.9 17773.5 21740.6 23934.2 23106.3 
19497.6 14740.1 10703.0 6683.0 2499.1 1053.2 298.7 0.0 
5170.6 5139.8 5083.5 5025.5 4958.9 4882.1 4813.8 4769.4 4740.4 4721.6 4708.0 4692.6 4684.1 4682.4 4716.5 
4803.6 4981.1 5295.2 5768.0 6438.9 7364.1 8501.0 9726.6 11061.5 12488.6 14100.0 15967.5 18012.5 19231.3 18126.9 
14982.5 9876.8 4390.5 1223.9 464.3 131.4 0.0 
5170.6 5174.0 5177.4 5189.3 5203.0 5196.2 5197.9 5208.1 5228.6 5249.1 5257.6 5249.1 5232.0 5216.7 5223.5 
5266.2 5380.5 5616.1 6048.0 6700.1 7618.4 8722.9 9970.7 11343.2 12724.1 14053.9 15417.8 16682.7 16326.0 14352.6 
11863.8 7353.9 2336.9 810.8 336.3 116.1 0.0 
5170.6 5196.2 5215.0 5240.6 5264.5 5262.8 5259.3 5255.9 5255.9 5240.6 5204.7 5148.4 5088.6 5018.6 4958.9 
4936.7 4972.6 5112.5 5368.6 5826.1 6618.1 7616.7 8823.6 10190.9 11582.2 13024.6 14345.8 15467.3 14682.1 12555.2 
10170.4 6017.3 1920.4 732.3 324.3 114.4 0.0 
5170.6 5150.1 5172.3 5196.2 5208.1 5189.3 5158.6 5119.4 5075.0 5020.4 4929.9 4825.8 4709.7 4591.9 4487.8 
4405.8 4371.7 4397.3 4496.3 4755.8 5223.5 6034.3 7114.9 8372.9 9702.7 11167.3 12562.0 13331.8 12157.4 10293.3 
8163.0 4716.5 1638.7 633.3 303.9 114.4 0.0 
5170.6 5191.1 5192.8 5172.3 5126.2 5027.2 4900.9 4759.2 4607.3 4438.3 4242.0 4021.7 3789.6 3540.4 3284.3 
3019.7 2755.1 2485.4 2205.5 1928.9 1679.7 1521.0 1521.0 1783.8 2434.2 3291.1 4040.5 3514.8 1993.8 1333.2 1019.1 
751.1 476.3 252.6 140.0 59.7 0.0 
5170.6 5196.2 5153.5 5075.0 4936.7 4747.2 4527.0 4276.1 3987.6 3673.5 3325.3 2917.3 2463.2 1990.4 1490.2 1123.2 
925.2 836.4 792.1 764.7 746.0 732.3 722.1 713.5 701.6 708.4 761.3 868.9 935.4 826.2 677.7 536.0 368.7 187.8 100.7 29.0 
0.0 
5170.6 5187.6 5092.0 4931.6 4708.0 4431.4 4108.8 3716.2 3263.8 2760.3 2161.1 1590.9 1152.2 938.9 841.6 793.8 759.6 
735.7 715.2 694.8 679.4 660.6 636.7 617.9 600.9 588.9 590.6 626.5 676.0 616.2 479.7 338.0 223.6 148.5 80.2 17.1 0.0 
5170.6 5180.8 5028.9 4793.3 4487.8 4112.2 3666.7 3113.6 2451.3 1802.6 1312.7 1054.9 918.4 841.6 798.9 768.2 735.7 
708.4 681.1 658.9 641.8 623.1 600.9 575.3 542.8 512.1 484.8 452.4 418.2 373.8 303.9 237.3 182.7 124.6 61.5 8.5 0.0 
5170.6 5129.6 4919.6 4617.5 4231.7 3770.8 3202.4 2500.8 1835.0 1353.7 1104.4 971.3 885.9 831.3 788.6 751.1 716.9 
681.1 648.7 624.8 607.7 588.9 561.6 532.6 500.2 466.0 426.8 387.5 343.1 302.1 259.5 215.1 165.6 111.0 54.6 5.1 0.0 
5170.6 5085.2 4844.5 4470.7 4023.5 3456.7 2792.7 2057.0 1512.4 1244.4 1084.0 969.6 885.9 826.2 776.7 734.0 694.8 
660.6 633.3 609.4 587.2 561.6 534.3 505.3 474.6 437.0 401.2 361.9 326.0 288.5 249.2 206.5 158.8 104.1 51.2 1.7 0.0 
5170.6 5080.1 4810.4 4410.9 3881.8 3268.9 2514.4 1824.8 1454.4 1275.1 1140.3 1014.0 908.1 829.6 771.6 722.1 684.5 
657.2 633.3 607.7 582.1 551.4 518.9 488.2 452.4 418.2 385.8 348.2 312.4 278.2 239.0 196.3 148.5 97.3 42.7 0.0 0.0 
5170.6 5032.3 4748.9 4323.9 3777.6 3106.8 2355.7 1727.5 1459.5 1322.9 1200.0 1058.4 935.4 839.9 764.7 718.7 684.5 
660.6 636.7 611.1 580.4 546.2 512.1 478.0 440.4 406.3 370.4 338.0 305.6 269.7 230.4 189.5 140.0 88.8 35.8 0.0 0.0 
5170.6 5032.3 4748.9 4320.5 3777.6 3096.5 2342.0 1730.9 1464.6 1329.8 1217.1 1073.7 932.0 839.9 768.2 716.9 684.5 
662.3 636.7 611.1 580.4 546.2 512.1 478.0 438.7 404.6 368.7 336.3 303.9 268.0 228.7 187.8 138.3 87.1 34.1 0.0 0.0 
